
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL4586
Metallic Flange
Application
Catalog Number
HBL4586
Color
Environmental Conditions
EU RoHS Indicator
Yes
Insulation
Item Type
Material
Stainless Steel
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Specifications
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
Type
UPC
783585236704
Dimensions
2.31 in x 1.75 in x 1.09 in
Height
1.09 in
Length
2.31 in
Weight
0.15 lb
Width
1.75 in
Amperage Rating
15 A
Connectivity
Screw Terminals
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
250 V
Number Of Wires
3-Wire
Wire Size
#18 AWG to #10 AWG
Environmental Conditions
EU RoHS Indicator
Yes
Industry Standard(s)
Nema Rating
L6-15P
Standards - RoHS Compliance Status
CM
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
Number Of Poles
2-Pole
Carton Quantity
10