
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL2346
Standard
Application
Insulgrip
Catalog Number
HBL2346
Color
White
EU RoHS Indicator
Yes
Horsepower - Maximum
Item Type
Material
Nylon
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Specifications
Type
Flanged Receptacle
UPC
783585038018
Dimensions
2.88 in x 2.88 in x 2.09 in
Height
2.09 in
Length
2.88 in
Weight
0.25 lb
Width
2.88 in
Amperage Rating
20 A
Connectivity
Back Wired Screw Terminals
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
480 VAC
Number Of Wires
3-Wire
Wire Size
#16 AWG to #8 AWG
EU RoHS Indicator
Yes
Industry Standard(s)
Nema Rating
L8-20R
Standards - RoHS Compliance Status
CM
Horsepower - Maximum
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Number Of Poles
2-Pole
Carton Quantity
10
Pallet Quantity
2160