
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL4761
Mounted to 4" Round Box Cover
Application
Catalog Number
HBL4761
Color
Environmental Conditions
EU RoHS Indicator
Yes
Horsepower - Maximum
Item Type
Material
Thermoplastic
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Specifications
Type
UPC
783585236896
Dimensions
4.12 in x 4.12 in x 1.27 in
Height
1.27 in
Length
4.12 in
Weight
0.25 lb
Width
4.12 in
Amperage Rating
15 A
Connectivity
Side Wired
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
277 VAC
Number Of Wires
3-Wire
Wire Size
#18 AWG to #10 AWG
Environmental Conditions
EU RoHS Indicator
Yes
Industry Standard(s)
Nema Rating
L7-15R
Horsepower - Maximum
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Number Of Poles
2-Pole
Carton Quantity
5