
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL2710RT
Accepts Ring Terminals
Application
Heavy Duty Industrial
Catalog Number
HBL2710RT
EU RoHS Indicator
Yes
Horsepower - Maximum
Item Type
Material
Nylon
Material - Mounting Hardware
Screw Mounting
Number Of Poles
3-Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Specifications
Type
Single Flush Receptacle
UPC
783585234519
Dimensions
3.28 in x 1.7 in x 1.31 in
Height
1.31 in
Length
3.28 in
Weight
0.4 lb
Width
1.7 in
Amperage Rating
30 A
Connectivity
Ring Terminal
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
125/250 VAC
Number Of Wires
4-Wire
Wire Size
#16 AWG to #8 AWG
EU RoHS Indicator
Yes
Industry Standard(s)
Nema Rating
L14-30R
Horsepower - Maximum
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Number Of Poles
3-Pole
Carton Quantity
10