
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL2610M6
Standard Product
Application
Industrial Grade
Catalog Number
HBL2610M6
EU RoHS Indicator
No
Item Type
Material
Nylon
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Specifications
Type
Single Flush Receptacle
UPC
783585454610
Dimensions
3.28 in x 1.70 in x 1.31 in
Height
1.31 in
Length
3.28 in
Width
1.7 in
Amperage Rating
30 A
Connectivity
Back and Side Wired Screw Terminals
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
125 VAC
Number Of Wires
3-Wire
Wire Size
#16 AWG to #8 AWG
EU RoHS Indicator
No
Industry Standard(s)
Nema Rating
L5-30R
Standards - RoHS Compliance Status
CM
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Number Of Poles
2-Pole
Carton Quantity
10