
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL2770
Standard
Application
Heavy Duty Industrial
Catalog Number
HBL2770
Color
Black
EU RoHS Indicator
Yes
Item Type
Material
Thermoplastic
Material - Mounting Hardware
Screw Mounting
Number Of Poles
4-Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Specifications
Type
Single Flush Receptacle
UPC
783585236223
Dimensions
3.28 in x 1.7 in x 1.31 in
Height
1.31 in
Length
3.28 in
Weight
0.35 lb
Width
1.7 in
Amperage Rating
30 A
Connectivity
Back and Side Wired
Dielectric Strength
Withstands 2,000V minimum
Phase
Three Phase
Voltage Rating
3 Phase WYE 347/600 VAC
Number Of Wires
4-Wire
Wire Size
#16 AWG to #8 AWG
EU RoHS Indicator
Yes
Industry Standard(s)
Nema Rating
L20-30R
Standards - RoHS Compliance Status
CM
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Number Of Poles
4-Pole
Carton Quantity
10