
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL7567CY
Standard Product
Application
Extra Heavy Duty Industrial
Catalog Number
HBL7567CY
Color
Cord Range
0.230"-0.720"(5.8-18.3)
EU RoHS Indicator
Contact Manufacturer
Item Type
Listings
Material
Nylon
Material - Mounting Hardware
Cord Mounted
Number Of Poles
3-Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Specifications
UPC
783585178806
Dimensions
1.53 in x 1.53 in x 1.97 in
Height
1.97 in
Length
1.53 in
Weight
0.15 lb
Width
1.53 in
Amperage Rating
10 A
Connectivity
Screw Terminals
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
250/125 V
Number Of Wires
3-Wire Non-Grounding
Wire Size
#18 AWG to #10 AWG
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
Nema Rating
Non-NEMA
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Cord Type
All Listed Portables
Number Of Poles
3-Pole
Carton Quantity
10