
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL2761
Standard Product
Application
Extra Heavy Duty Industrial
Catalog Number
HBL2761
Cord Range
0.350"-1.150" (9-29)
EU RoHS Indicator
Contact Manufacturer
Horsepower - Maximum
Item Type
Material
Nylon
Material - Mounting Hardware
Cord Mounted
Number Of Poles
4-Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Specifications
Type
Plugs
UPC
783585039473
Dimensions
2.33 in x 2.33 in x 2.75 in
Height
2.75 in
Length
2.33 in
Weight
0.3 lb
Width
2.33 in
Amperage Rating
30 A
Connectivity
Pressure Terminal Screws
Dielectric Strength
Withstands 2,000V minimum
Phase
3 Phase WYE
Voltage Rating
3 Phase WYE 277/480 VAC
Cable Range
0.350 - 1.150 in
Number Of Wires
4-Wire
Wire Size
#16 AWG to #8 AWG
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
Nema Rating
L19-30P
Standards - RoHS Compliance Status
CM
Horsepower - Maximum
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Cord Type
All Listed Portables
Number Of Poles
4-Pole
Carton Quantity
30
Pallet Quantity
3060