
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL2651
Standard Product
Application
Catalog Number
HBL2651
Color
Cord Range
0.325"-0.930"
Environmental Conditions
EU RoHS Indicator
Contact Manufacturer
Item Type
Material
Nylon
Material - Mounting Hardware
Cord Mounted
Number Of Poles
2-Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Specifications
Type
UPC
783585039046
Dimensions
2.26 in x 2.26 in x 2.75 in
Height
2.75 in
Length
2.26 in
Weight
0.25 lb
Width
2.26 in
Amperage Rating
30 A
Connectivity
Pressure Terminal Screws
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
600 VAC
Cable Range
0.325 - 0.930 in
Number Of Wires
3-Wire
Wire Size
#16 AWG to #8 AWG
Environmental Conditions
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
Nema Rating
L9-30P
Standards - RoHS Compliance Status
CM
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Cord Type
All Listed Portables
Number Of Poles
2-Pole
Carton Quantity
30