
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL4560RT
Ring Terminal Version
Application
Heavy Duty Industrial
Catalog Number
HBL4560RT
Color
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Horsepower - Maximum
Item Type
Listings
Material
Thermoplastic
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Specifications
UPC
783585318561
Dimensions
3.28 in x 1.53 in x 1.26 in
Height
1.26 in
Length
3.28 in
Weight
0.15 lb
Width
1.53 in
Amperage Rating
15 A
Connectivity
Ring Terminal
Current Rating
15 A
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
250 VAC
Number Of Wires
3-Wire Grounding
Wire Size
#18 AWG to #10 AWG
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Industry Standard(s)
Nema Rating
L6-15R
Standards - RoHS Compliance Status
CM
Horsepower - Maximum
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Number Of Poles
2-Pole
Carton Quantity
10
Pallet Quantity
5500