HUBBELL CANADA
Image of HBLPMOGY Locking Devices, Twist-Lock®, Insul-Lock™ Connectors, 25 Amp, Power Out, Panel Mount, Gray

Locking Devices, Twist-Lock®, Insul-Lock™ Connectors, 25 Amp, Power Out, Panel Mount, Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLPMOGY

Locking Devices, Twist-Lock®, Insul-Lock™ Connectors, 25 Amp, Power Out, Panel Mount, Gray

  • Impact Resistant Thermoplastic Construction
  • Panel mount devices accept commonly available .25" Sta-Kon™ style connectors
  • Industry standard mating

General

Catalog Number

HBLPMOGY

EU RoHS Indicator

Contact Manufacturer

Item Type

Listings

  • cULus
  • UL Recognized Component rated up to 25A per UL 1977
  • cUL Recognized Component rated up to 25A per Canadian National Standard C22.2 No. 182.3
  • Suitable for use in UL 1640 applications

UPC

783585539119

Dimensions

Dimensions

0.94 in x 0.75 in x 1.41 in

Height

1.41 in

Length

0.94 in

Width

0.75 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

50