HUBBELL CANADA
Image of HBL2603 Locking Devices, Twist-Lock®, Insulgrip® Connector, 30A, 2 Pole, 3 Wire, 240VAC, Line to Neutral, NEMA L25-30R, Black and White Nylon

Locking Devices, Twist-Lock®, Insulgrip® Connector, 30A, 2 Pole, 3 Wire, 240VAC, Line to Neutral, NEMA L25-30R, Black and White Nylon

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL2603

Locking Devices, Twist-Lock®, Insulgrip® Connector, 30A, 2 Pole, 3 Wire, 240VAC, Line to Neutral, NEMA L25-30R, Black and White Nylon

  • Ribbed nylon housing provides a secure grip and impact and chemical resistance
  • Superior cord grip design protects terminations from excess strain
  • Clear, funnel shaped wire entry for ease of termination
  • Integral, dust shield protects wiring chamber from dust or contaminants

General

Catalog Number

HBL2603

EU RoHS Indicator

Contact Manufacturer

Item Type

Listings

  • UL 498
  • Fed.Spec. W-C-596
  • CSA C22.2 No.42

Number Of Poles

2-Pole

UPC

783585580296

Dimensions

Height

3.86 in

Length

1.97 in

Conductor Related

Number Of Wires

3-Wire

Wire Size

#16 AWG to #8 AWG

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Standards - RoHS Compliance Status

CM

Configuration

Number Of Poles

2-Pole

Logistics

Carton Quantity

30