HUBBELL CANADA
Image of HBL2623F Locking Devices, Twist-Lock®, Insulgrip® Connector, 30A, 250V AC, 2 Pole, 3 Wire Grounding, NEMA L6-30R, Heat stabilized, Gray Nylon.

Locking Devices, Twist-Lock®, Insulgrip® Connector, 30A, 250V AC, 2 Pole, 3 Wire Grounding, NEMA L6-30R, Heat stabilized, Gray Nylon.

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL2623F

Twist-Lock® Insulgrip® Connector, 30A, 250V AC, 2-Pole, 3 Wire Grounding, NEMA L6,Heat Stabilized Nylon

  • Superior cord grip design protects terminations from excess strain
  • Clear, funnel shaped wire entry for ease of termination
  • Integral dust shield protects wiring chamber from dust or contaminants

High Temperature Version

General

Application

Catalog Number

HBL2623F

Color

Cord Range

0.360"-0.930" (9-24)

Environmental Conditions

EU RoHS Indicator

Yes

Insulation

Item Type

Listings

  • UL 498
  • Fed.Spec. W-C-596
  • CSA C22.2 No.42

Material

Nylon

Material - Mounting Hardware

Cord Mounted

Number Of Poles

2-Pole

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Specifications

  • Assembly Screws - Steel - nickel plated
  • Contacts - Brass
  • Housing / Cord Clamp - Nylon
  • Terminal Clamp - Cold rolled steel – nickel plated
  • Terminal Retainer - Clear polycarbonate
  • Terminal Screws - #10-32 Brass (Phillips / Slotted / Robertson)

UPC

783585038889

Dimensions

Dimensions

3.86 in x 2.26 in x 2.26 in

Height

2.26 in

Length

3.86 in

Weight

0.4 lb

Width

2.26 in

Electrical Ratings

Amperage Rating

30 A

Connectivity

Pressure Terminal Screws

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

250 VAC

Conductor Related

Number Of Wires

3-Wire Grounding

Wire Size

#16 AWG to #8 AWG

Certifications And Compliance

Environmental Conditions

EU RoHS Indicator

Yes

Industry Standard(s)

  • Certified to CSA C22.2 No.42
  • Fed.Spec. W-C-596
  • Listed to UL 498

Nema Rating

L6-30R

Standards - RoHS Compliance Status

CM

Operational

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Configuration

Number Of Poles

2-Pole

Logistics

Carton Quantity

30