
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL2803
Catalog Number
HBL2803
EU RoHS Indicator
Contact Manufacturer
Item Type
Listings
Number Of Poles
4-Pole
UPC
783585580333
Dimensions
2.21 in x 2.21 in x 3.86 in
Height
3.86 in
Length
2.21 in
Width
2.21 in
Number Of Wires
5-Wire
Wire Size
#16 AWG to #8 AWG
EU RoHS Indicator
Contact Manufacturer
Number Of Poles
4-Pole
Carton Quantity
30