HUBBELL CANADA
Image of HBL2615M3 Locking Devices, Twist-Lock®, Insulgrip® Inlet, 30A, 125V AC, 2 Pole 3 Wire, NEMA L5-30P

Locking Devices, Twist-Lock®, Insulgrip® Inlet, 30A, 125V AC, 2 Pole 3 Wire, NEMA L5-30P

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL2615M3

Locking Devices, Twist-Lock®, Insulgrip® Inlet, 30A, 125V AC, 2 Pole 3 Wire, NEMA L5-30P, Back Wired, Nylon casing, weather protective, die cast aluminum, back wired, self closing lift cover.

  • Backwired terminations for ease of installation
  • #10-32 Multiple drive terminal screws (Slotted, Phillips, Robertson)
  • Mounting screws included

Integral self closing lift cover

General

Application

Extra Heavy Duty Industrial

Catalog Number

HBL2615M3

Color

EU RoHS Indicator

Yes

Insulation

Item Type

Listings

  • UL 498
  • Fed.Spec. W-C-596
  • CSA C22.2 No.42

Material

Nylon

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Specifications

  • Assembly Screws - Steel - nickel plated
  • Blades - Brass
  • Cover Assembly - Cast Aluminum with powder coat paint
  • Housing / Flange - Nylon
  • Mounting Screw - Stainless Steel
  • Terminal Clamp - Cold rolled steel – nickel plated
  • Terminal Retainer - Clear polycarbonate
  • Terminal Screws - #10-32 Brass (Phillips / Slotted / Robertson)

UPC

783585039954

Electrical Ratings

Amperage Rating

30 A

Connectivity

Back Wired Screw Terminals

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

125 VAC

Conductor Related

Number Of Wires

3-Wire Grounding

Wire Size

#16 AWG to #8 AWG

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • Certified to CSA C22.2 No.42
  • Fed.Spec. W-C-596
  • Listed to UL 498

Nema Rating

L5-30P

Operational

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Configuration

Number Of Poles

2-Pole

Logistics

Carton Quantity

10