
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL2805
Catalog Number
HBL2805
EU RoHS Indicator
Contact Manufacturer
Item Type
Listings
Number Of Poles
4-Pole
UPC
783585580340
Dimensions
2.88 in x 2.88 in x 2.27 in
Height
2.27 in
Length
2.88 in
Width
2.88 in
Number Of Wires
5-Wire
Wire Size
#16 AWG to #8 AWG
EU RoHS Indicator
Contact Manufacturer
Number Of Poles
4-Pole
Carton Quantity
10