
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL2711BK
Standard Product
Application
Catalog Number
HBL2711BK
Color
Black
Cord Range
0.350"-1.150" (9-29)
Environmental Conditions
EU RoHS Indicator
Contact Manufacturer
Horsepower - Maximum
Item Type
Listings
Material
Nylon
Material - Mounting Hardware
Cord Mounted
Number Of Poles
3-Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Specifications
UPC
783585172323
Dimensions
2.75 in x 2.33 in x 2.33 in
Height
2.33 in
Length
2.75 in
Weight
0.3 lb
Width
2.33 in
Amperage Rating
30 A
Connectivity
Pressure Terminal Screws
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
125/250 VAC
Number Of Wires
4-Wire Grounding
Wire Size
#16 AWG to #8 AWG
Environmental Conditions
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
Nema Rating
L14-30P
Standards - RoHS Compliance Status
CM
Horsepower - Maximum
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Cord Type
All Listed Portables
Number Of Poles
3-Pole
Carton Quantity
30
Pallet Quantity
2880