
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL2601
Catalog Number
HBL2601
EU RoHS Indicator
Contact Manufacturer
Item Type
Listings
Number Of Poles
2-Pole
UPC
783585580289
Height
2.75 in
Length
1.92 in
Number Of Wires
3-Wire
Wire Size
#16 AWG to #8 AWG
EU RoHS Indicator
Contact Manufacturer
Standards - RoHS Compliance Status
CM
Number Of Poles
2-Pole
Carton Quantity
30