
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL47CM29C
Corrosion Resistant
Application
Heavy Duty Industrial
Catalog Number
HBL47CM29C
Color
Cord Range
0.230"-0.720"(5.8-18.3)
EU RoHS Indicator
Yes
Insulation
Item Type
Material
Nylon
Material - Mounting Hardware
Cord Mounted
Number Of Poles
2-Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Specifications
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
Type
Connector Body
UPC
783585160702
Dimensions
1.53 in x 1.53 in x 2.78 in
Height
2.78 in
Length
1.53 in
Weight
0.2 lb
Width
1.53 in
Amperage Rating
15 A
Connectivity
Pressure Terminal Screws
Dielectric Strength
Withstands 2,000V minimum
Voltage Rating
125 V
Cable Range
0.230 - 0.720 in
Number Of Wires
3-Wire
Wire Size
#18 AWG to #10 AWG
EU RoHS Indicator
Yes
Industry Standard(s)
Nema Rating
L5-15R
Standards - RoHS Compliance Status
CM
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
Number Of Poles
2-Pole
Carton Quantity
10