
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL27CM33
Corrosion Resistant
Application
Heavy Duty Industrial/Marine
Catalog Number
HBL27CM33
Color
Cord Range
0.350"-1.150" (9-29)
EU RoHS Indicator
Yes
Insulation
Item Type
Material
Nylon
Material - Mounting Hardware
Cord Mounted
Number Of Poles
3-Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Specifications
Type
Connector Body
UPC
783585039602
Dimensions
2.33 in x 2.33 in x 3.86 in
Height
3.86 in
Length
2.33 in
Weight
0.4 lb
Width
2.33 in
Amperage Rating
30 A
Connectivity
Pressure Terminal Screws
Dielectric Strength
Withstands 2,000V minimum
Phase
Three Phase
Voltage Rating
480 VAC
Cable Range
0.350 - 1.150 in
Number Of Wires
4-Wire
Wire Size
#16 AWG to #8 AWG
EU RoHS Indicator
Yes
Industry Standard(s)
Nema Rating
L16-30R
Standards - RoHS Compliance Status
CM
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Number Of Poles
3-Pole
Carton Quantity
1