
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL47CM70C
Corrosion Resistant
Application
Extra Heavy Duty Industrial
Catalog Number
HBL47CM70C
Color
Cord Range
0.325"-0.655"(8.3-16.6)
EU RoHS Indicator
Contact Manufacturer
Horsepower - Maximum
Item Type
Material
Nylon
Material - Mounting Hardware
Cord Mounted
Number Of Poles
2-Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Specifications
Type
Plugs
UPC
783585160900
Dimensions
1.53 in x 1.53 in x 1.97 in
Height
1.97 in
Length
1.53 in
Weight
0.2 lb
Width
1.53 in
Amperage Rating
15 A
Connectivity
Pressure Terminal Screws
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
125 V
Cable Range
0.230 - 0.720 in
Number Of Wires
3-Wire
Wire Size
#18 AWG to #10 AWG
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
Nema Rating
L7-15P
Standards - RoHS Compliance Status
CM
Horsepower - Maximum
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Cord Type
All Listed Portables
Number Of Poles
2-Pole
Carton Quantity
10