
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL23CM11
Corrosion Resistant
Application
Extra Heavy Duty Industrial
Catalog Number
HBL23CM11
Color
Yellow
Cord Range
0.360"-0.930" (9-24)
EU RoHS Indicator
Contact Manufacturer
Horsepower - Maximum
Item Type
Material
Nylon
Material - Mounting Hardware
Cord Mounted
Number Of Poles
2-Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Specifications
Type
Plugs
UPC
783585038094
Dimensions
2.26 in x 2.26 in x 2.75 in
Height
2.75 in
Length
2.26 in
Weight
0.3 lb
Width
2.26 in
Amperage Rating
20 A
Connectivity
Pressure Terminal Screws
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
125/250 VAC
Cable Range
0.360 - 0.930 in
Number Of Wires
3-Wire
Wire Size
#16 AWG to #8 AWG
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
Nema Rating
L5-20P
Standards - RoHS Compliance Status
CM
Horsepower - Maximum
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Cord Type
All Listed Portables
Number Of Poles
2-Pole
Carton Quantity
10