HUBBELL CANADA
Image of HBL303INT Locking Devices, Twist-Lock®, Marine Grade, Replacement Interior, 30A 125V, 2-Pole 3-Wire Grounding, L5-30P, Screw Terminal, Black

Locking Devices, Twist-Lock®, Marine Grade, Replacement Interior, 30A 125V, 2-Pole 3-Wire Grounding, L5-30P, Screw Terminal, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL303INT

Twist-Lock® Marine Grade, Replacement Interior, 30A 125V, 2-Pole 3-Wire Grounding, L5-30,Screw Terminal

  • Marine Grade
  • Replacement Interior
  • 30A 125V

General

Catalog Number

HBL303INT

Color

EU RoHS Indicator

No

Item Type

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

Specifications

  • For Use With - 30A Traditional Metallic Inlet
  • Product Type - Replacement Interiors

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact

UPC

783585040769

Electrical Ratings

Amperage Rating

30 A

Connectivity

Pressure Terminal Screws

Dielectric Strength

Withstands 3000V Minimum in

Conductor Related

Number Of Wires

3-Wire Grounding

Wire Size

#12 AWG to #10 AWG

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

UL Listed

Nema Rating

L5-30P

Standards - RoHS Compliance Status

CM

Operational

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact

Configuration

Number Of Poles

2-Pole

Logistics

Carton Quantity

10

Pallet Quantity

550