HUBBELL CANADA
Image of HBL61CM42W Locking Devices, Twist-Lock®, Marine Grade, Ship to Shore Cableset, 50A 125/250V, 3-Pole 4-Wire Grounding, Non-NEMA, White

Locking Devices, Twist-Lock®, Marine Grade, Ship to Shore Cableset, 50A 125/250V, 3-Pole 4-Wire Grounding, Non-NEMA, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL61CM42W

Locking Devices, Twist-Lock®, Marine Grade, Ship to Shore Cableset, 50A 125/250V, 3-Pole 4-Wire Grounding, Non-NEMA, White

  • New quick connect with backwards compatibility
  • Bull ring for strain relief on the terminals
  • Copper crimp barrels for reliable terminations
  • Thermoset contact carrier is arcing and heat resistance

Standard Product

General

Application

Ship-To-Shore Cables

Catalog Number

HBL61CM42W

Color

EU RoHS Indicator

No

Item Type

Jacket

PVC

Material

Copper

Specifications

  • Length - 25 ft. (15.2m)
  • Product Type - Shore Power Cable Sets

UPC

783585800417

Electrical Ratings

Amperage Rating

50 A

Phase

Single Phase

Voltage Rating

125/250 VAC

Wattage

12500

Conductor Related

Cord Length

300

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

1

Pallet Quantity

30