HUBBELL CANADA
Image of HBL61CM42LED Locking Devices, Twist-Lock®, Marine Grade, Ship to Shore Cableset, 50A 125/250V, 3-Pole 4-Wire Grounding, Non-NEMA, Yellow, LED Indicators

Locking Devices, Twist-Lock®, Marine Grade, Ship to Shore Cableset, 50A 125/250V, 3-Pole 4-Wire Grounding, Non-NEMA, Yellow, LED Indicators

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL61CM42LED

Locking Devices, Twist-Lock®, Marine Grade, Ship to Shore Cableset, 50A 125/250V, 3-Pole 4-Wire Grounding, Non-NEMA, Yellow, LED Indicators

  • New quick connect with backwards compatibility
  • Bull ring for added strain relief
  • Bright green LED indicates “Power-On”
  • Exclusive crimp termination for longer life
  • Bright red LED indicates “Incorrect Wiring”
  • Totally molded design for superior waterproofing and durability

LED Indicator

General

Application

Ship-To-Shore Cables

Catalog Number

HBL61CM42LED

Color

EU RoHS Indicator

No

Item Type

Jacket

PVC

Material

Copper

Specifications

  • Product Type - Power Cable Set with Two LED Indicators
  • Style - Ergonomic Styling
  • Terminal Connections - Copper crimp barrel

UPC

783585310718

Electrical Ratings

Amperage Rating

50 A

Phase

Single Phase

Voltage Rating

125/250 VAC

Wattage

12500

Conductor Related

Cord Length

300

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

1

Pallet Quantity

30