HUBBELL CANADA
Image of HBL61CM43 Locking Devices, Twist-Lock®, Marine Grade, Ship to Shore Cableset, 50A 125V, 2-Pole 3-Wire Grounding, Non-NEMA, Yellow

Locking Devices, Twist-Lock®, Marine Grade, Ship to Shore Cableset, 50A 125V, 2-Pole 3-Wire Grounding, Non-NEMA, Yellow

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL61CM43

Locking Devices, Twist-Lock®, Marine Grade, Ship to Shore Cableset, 50A 125V, 2-Pole 3-Wire Grounding, Non-NEMA, Yellow

  • New quick connect with backwards compatibility
  • Copper crimp barrels for reliable terminations
  • Nickel plated contacts for corrossion resistance
  • Thermoset contact carrier is arcing and heat resistance

Standard Product

General

Application

Ship-To-Shore Cables

Catalog Number

HBL61CM43

Color

EU RoHS Indicator

No

Item Type

Jacket

PVC

Material

Copper

Specifications

  • Length - 25 ft. (7.6m)
  • Product Type - Shore Power Cable Sets

UPC

783585800448

Electrical Ratings

Amperage Rating

50 A

Phase

Single Phase

Voltage Rating

125 VAC

Wattage

6250

Conductor Related

Cord Length

300

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

UL Listed