HUBBELL CANADA
Image of CR16279 Locking Devices, Twist-Lock®, Replacement Interiors, For HBL63CM54 63CM65 HBL63CM75, Screw Terminal, Black

Locking Devices, Twist-Lock®, Replacement Interiors, For HBL63CM54 63CM65 HBL63CM75, Screw Terminal, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CR16279

Locking Devices, Twist-Lock®, Replacement Interiors, For HBL63CM54 63CM65 HBL63CM75, Screw Terminal, Black

  • Pressure screw terminals for secure terminations
  • Thermoset contact carrier is arcing and heat resistance
  • Contact blades are nickel plated brass for corrosion resistance

Standard Product

General

Catalog Number

CR16279

Color

EU RoHS Indicator

No

Item Type

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Specifications

  • Blade Type - Locking
  • For Use With - 50A 125/250V Traditional Metallic Inlet
  • Product Type - Replacement Interiors

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact

UPC

783585107059

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM

Operational

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact

Logistics

Carton Quantity

10