HUBBELL CANADA
Image of HBL2730SR2 Locking Devices, Twist-Lock®, Safety Shroud, 2-Gang Semi Flush Receptacle, 30A 3-Phase Delta 480V AC, L16-30R

Locking Devices, Twist-Lock®, Safety Shroud, 2-Gang Semi Flush Receptacle, 30A 3-Phase Delta 480V AC, L16-30R

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL2730SR2

Locking Devices, Twist-Lock®, Safety-Shroud®, 2-Gang Semi Flush Receptacle, 30A 3-Phase Delta 480V AC, 3- Pole 4-Wire Grounding, NEMA L16-30R, Screw Terminal, Gray.

  • Accepts Hubbell shrouded and standard NEMA locking plugs
  • Alignment arrows with lock and unlock symbols provide a visual indication that devices are properly connected
  • Catalog number and color coded voltage rating are visible even when in use
  • Engineered thermoplastic housing is impact and corrosion resistant, making it suitable for heavy-duty industrial environments

Montage en surface 2-groupes

General

Application

Catalog Number

HBL2730SR2

Color

Environmental Conditions

EU RoHS Indicator

Yes

Horsepower - Maximum

Item Type

Material

Valox™

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

2-Gang

Number Of Poles

3-Pole

Operating Temperature

-40°C to 85 °C

Specifications

  • Body Contact Carrier - Natural (white) nylon
  • Body Holding Screws - Steel, zinc plated
  • Contacts - Brass
  • Housing / Flange - Gray RPT
  • Terminal Retainer - Clear polycarbonate

Type

UPC

783585234847

Dimensions

Dimensions

5.12 in x 5.12 in x 2.22 in

Height

2.22 in

Length

5.12 in

Weight

0.65 lb

Width

5.12 in

Electrical Ratings

Amperage Rating

30 A

Connectivity

Back Wired Screw Terminals

Dielectric Strength

Withstands 2,000V minimum

Phase

Three Phase

Voltage Rating

480 V

Conductor Related

Number Of Wires

4-Wire

Wire Size

#16 AWG to #8 AWG

Certifications And Compliance

Environmental Conditions

EU RoHS Indicator

Yes

Industry Standard(s)

  • Certified to CSA C22.2 No.42
  • Fed.Spec. W-C-596
  • Listed to UL 498

Nema Rating

L16-30R

Operational

Horsepower - Maximum

Operating Temperature

-40°C to 85 °C

Configuration

Number of Gang(s)

2-Gang

Number Of Poles

3-Pole

Logistics

Carton Quantity

5