
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL2710SR2
2-Gang Surface Mount
Application
Catalog Number
HBL2710SR2
Color
Environmental Conditions
EU RoHS Indicator
Yes
Horsepower - Maximum
Item Type
Material
Valox™
Material - Mounting Hardware
Screw Mounting
Number of Gang(s)
2-Gang
Number Of Poles
3-Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Specifications
Type
UPC
783585234687
Dimensions
5.12 in x 5.12 in x 2.22 in
Height
2.22 in
Length
5.12 in
Weight
0.55 lb
Width
5.12 in
Amperage Rating
30 A
Connectivity
Back Wired Screw Terminals
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
125/250 V
Number Of Wires
4-Wire
Wire Size
#16 AWG to #8 AWG
Environmental Conditions
EU RoHS Indicator
Yes
Industry Standard(s)
Nema Rating
L14-30R
Horsepower - Maximum
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Number of Gang(s)
2-Gang
Number Of Poles
3-Pole
Carton Quantity
5