
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL2710AR
Angled Housing
Application
Heavy Duty Industrial Shrouded
Catalog Number
HBL2710AR
Color
Gray
EU RoHS Indicator
Yes
Horsepower - Maximum
Item Type
Material
Valox™
Material - Mounting Hardware
Screw Mounting
Number of Gang(s)
1-Gang
Number Of Poles
3-Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Specifications
Type
Receptacle
UPC
783585234649
Dimensions
4.77 in x 2.85 in x 3.14 in
Height
3.14 in
Length
4.77 in
Weight
0.9 lb
Width
2.85 in
Amperage Rating
30 A
Connectivity
Back Wired Screw Terminals
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
125/250 V
Number Of Wires
4-Wire
Wire Size
#16 AWG to #8 AWG
EU RoHS Indicator
Yes
Industry Standard(s)
Nema Rating
L14-30R
Horsepower - Maximum
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Number of Gang(s)
1-Gang
Number Of Poles
3-Pole
Carton Quantity
10
Pallet Quantity
1200