
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL2741S
Safety-Shroud
Application
Catalog Number
HBL2741S
Color
Cord Range
0.350"-1.150" (9-29)
Environmental Conditions
EU RoHS Indicator
Contact Manufacturer
Item Type
Material
Nylon
Material - Mounting Hardware
Cord Mounted
Number Of Poles
3-Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Specifications
Type
UPC
783585234946
Dimensions
2.33 in x 2.33 in x 4.21 in
Height
4.21 in
Length
2.33 in
Weight
0.45 lb
Width
2.33 in
Amperage Rating
30 A
Connectivity
Pressure Terminal Screws
Dielectric Strength
Withstands 2,000V minimum
Phase
Three Phase
Voltage Rating
600 V
Cable Range
0.350 - 1.150 in
Number Of Wires
4-Wire
Wire Size
#16 AWG to #8 AWG
Environmental Conditions
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
Nema Rating
L17-30P
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Cord Type
All Listed Portables
Number Of Poles
3-Pole
Carton Quantity
10