Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBLSS45
The Add-A-Shroud® devices allow conversion of existing 20A and 30A 3 to 5 wire Hubbell Insulgrip® Twist-Lock devices to a Safety-Shroud Twist-Lock plug. These devices provide a convenient and cost-effective way to convert existing Hubbell Insulgrip Twist-Lock plugs to Safety-Shroud Twist-Lock plugs. The Safety-Shroud Twist-Lock plug permits engagement with the Hubbell Mechanical Interlock Enclosure which virtually prevents make and break under load.
Accessory
Catalog Number
HBLSS45
Color
White
Environmental Conditions
EU RoHS Indicator
Contact Manufacturer
Item Type
Material
Nylon
Number Of Poles
3-Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Specifications
Type
UPC
783585174150
Dimensions
2.21 in x 2.21 in x 1.65 in
Height
1.65 in
Length
2.21 in
Weight
0.15 lb
Width
2.21 in
Number Of Wires
4-Wire
Environmental Conditions
EU RoHS Indicator
Contact Manufacturer
Standards - RoHS Compliance Status
CM
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Number Of Poles
3-Pole
Carton Quantity
10