
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL2660
Standard
Application
Heavy Duty Industrial
Catalog Number
HBL2660
Color
EU RoHS Indicator
No
Item Type
Listings
Material
Nylon
Material - Mounting Hardware
Screw Mounting
Number Of Poles
3-Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Specifications
UPC
783585456775
Amperage Rating
30 A
Connectivity
Back and Side Wired Screw Terminals
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
125/250 VAC
Number Of Wires
3-Wire
Wire Size
#16 AWG to #8 AWG
EU RoHS Indicator
No
Industry Standard(s)
Nema Rating
L10-30R
Standards - RoHS Compliance Status
CM
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Number Of Poles
3-Pole