
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL2600
Catalog Number
HBL2600
EU RoHS Indicator
Contact Manufacturer
Item Type
Listings
Number Of Poles
2-Pole
UPC
783585580319
Height
1.31 in
Length
3.28 in
Number Of Wires
3-Wire
Wire Size
#16 AWG to #8 AWG
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
WR Rating
Standards - RoHS Compliance Status
CM
Number Of Poles
2-Pole
Carton Quantity
10