
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL2313VY
Standard Product
Application
Heavy Duty Industrial
Catalog Number
HBL2313VY
Color
Yellow
Cord Range
0.325"-0.720"(8.26-18.3)
EU RoHS Indicator
Yes
Horsepower - Maximum
Insulation
Item Type
Material
Nylon
Material - Mounting Hardware
Cord Mounted
Number Of Poles
2-Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Specifications
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
Type
Connector Body
UPC
783585235561
Dimensions
1.81 in x 1.81 in x 3.5 in
Height
3.5 in
Length
1.81 in
Weight
0.25 lb
Width
1.81 in
Amperage Rating
20 A
Connectivity
Pressure Terminal Screws
Dielectric Strength
Withstands 2,000V minimum
Voltage Rating
125 VAC
Cable Range
0.325 - 0.720 in
Number Of Wires
3-Wire
Wire Size
#14 AWG to #8 AWG
EU RoHS Indicator
Yes
Industry Standard(s)
Nema Rating
L5-20R
Standards - RoHS Compliance Status
CM
Horsepower - Maximum
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
Number Of Poles
2-Pole
Carton Quantity
10