
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL2613VY
Standard Product
Application
Heavy Duty Industrial
Catalog Number
HBL2613VY
Color
Yellow
Cord Range
0.590"-0.930" (15.0-23.6)
EU RoHS Indicator
Yes
Insulation
Item Type
Material
Nylon
Material - Mounting Hardware
Cord Mounted
Number Of Poles
2-Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Specifications
Type
Connector Body
UPC
783585235981
Dimensions
1.78 in x 1.78 in x 3.50 in
Height
3.5 in
Length
1.78 in
Weight
0.2 lb
Width
1.78 in
Amperage Rating
30 A
Connectivity
Pressure Terminal Screws
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
125 VAC
Cable Range
0.590 - 0.930 in
Number Of Wires
3-Wire
Wire Size
#14 AWG to #8 AWG
EU RoHS Indicator
Yes
Industry Standard(s)
Nema Rating
L5-30R
Standards - RoHS Compliance Status
CM
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Number Of Poles
2-Pole
Carton Quantity
10