
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL2311VY
Standard Product
Application
Extra Heavy Duty Industrial
Catalog Number
HBL2311VY
Color
Yellow
Cord Range
0.325"-0.720"(8.26-18.3)
Horsepower - Maximum
Item Type
Material
Nylon
Material - Mounting Hardware
Cord Mounted
Number Of Poles
2-Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Specifications
Type
Plugs
UPC
783585235530
Dimensions
1.78 in x 1.78 in x 2.50 in
Height
2.5 in
Length
1.78 in
Weight
0.3 lb
Width
1.78 in
Amperage Rating
20 A
Connectivity
Pressure Terminal Screws
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
125 VAC
Cable Range
0.325 - 0.720 in
Number Of Wires
3-Wire
Wire Size
#18 AWG to #10 AWG
Industry Standard(s)
Nema Rating
L5-20P
Standards - RoHS Compliance Status
CM
Horsepower - Maximum
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Cord Type
All Listed Portables
Number Of Poles
2-Pole
Carton Quantity
10