HUBBELL CANADA
Image of HBL2331VBK Locking Devices, Twist-Lock®, Valise, Male Plug, 20A 277V AC, 2-Pole 3-Wire Grounding, L7-20P, Screw Terminal, Black

Locking Devices, Twist-Lock®, Valise, Male Plug, 20A 277V AC, 2-Pole 3-Wire Grounding, L7-20P, Screw Terminal, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL2331VBK

Twist-Lock® Valise® Male Plug, 20A 277V AC, 2-Pole 3-Wire Grounding, NEMA L7-20P, Screw Terminal Nylon

  • Powerful cord grip prevents conductor slippage and strain on wiring terminals
  • Totally insulated impact and crush resistant nylon body
  • Unique patented clamp type terminals provide a superior electrical connection by bundling the conductor strands when clamps are tightened

Standard Product

General

Application

Catalog Number

HBL2331VBK

Color

Cord Range

0.325"-0.720"(8.26-18.3)

Environmental Conditions

EU RoHS Indicator

Contact Manufacturer

Horsepower - Maximum

Item Type

Material

Nylon

Material - Mounting Hardware

Cord Mounted

Number Of Poles

2-Pole

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Specifications

  • Blades - Brass
  • Clamp Screws - #8 - 32 Steel - Zinc plated (Philips / Slotted / Robertson)
  • Housing - Black nylon
  • Terminal Clamps - Steel - Nickel plated
  • Terminal Screws - #8 - 32 Steel (Philips / Slotted / Robertson)

Type

UPC

783585043081

Dimensions

Dimensions

1.78 in x 1.78 in x 2.50 in

Height

2.5 in

Length

1.78 in

Weight

0.2 lb

Width

1.78 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Pressure Terminal Screws

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

277 VAC

Conductor Related

Cable Range

0.325 - 0.720 in

Number Of Wires

3-Wire

Wire Size

#18 AWG to #10 AWG

Certifications And Compliance

Environmental Conditions

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • Certified to CSA C22.2 No.42
  • Fed.Spec. W-C-596
  • Listed to UL 498

Nema Rating

L7-20P

Standards - RoHS Compliance Status

CM

Operational

Horsepower - Maximum

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Configuration

Cord Type

All Listed Portables

Number Of Poles

2-Pole

Logistics

Carton Quantity

10