HUBBELL CANADA
Image of HBL45985CL Locking Devices, Twist-Lock®, VariLoad, Flanged Inlet, 20A 3-Phase 120/208V AC- 400Hz, Non-NEMA, Screw Terminal, Unique Center Pin

Locking Devices, Twist-Lock®, VariLoad, Flanged Inlet, 20A 3-Phase 120/208V AC- 400Hz, Non-NEMA, Screw Terminal, Unique Center Pin

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL45985CL

Twist-Lock® VariLoad®, Flanged Inlet, 20A 3-Phase 120/208V AC- 400Hz, 4-Pole 5-Wire Grounding, Non-NEMA, Screw Terminal Nylon, Unique Center Pin

  • VariLoad
  • Flanged Inlet
  • 20A 3-Phase 120/208V AC- 400Hz

Unique Center Pin

General

Application

Extra Heavy Duty Industrial

Catalog Number

HBL45985CL

Color

EU RoHS Indicator

No

Insulation

Item Type

Material

Nylon

Material - Mounting Hardware

Screw Mounting

Number Of Poles

4-Pole

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Specifications

  • Blade Holder - Molded thermoset
  • Blades - Brass
  • Flanged Housing - Nylon
  • Terminal Clamp - Cold rolled steel-nickel-plated
  • Terminal Screw - Brass

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Type

Flanged Inlet

UPC

783585238203

Dimensions

Dimensions

3.06 in x 3.06 in x 3.64 in

Height

3.64 in

Length

3.06 in

Weight

0.45 lb

Width

3.06 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Screw Terminals

Dielectric Strength

Withstands 2,000V minimum

Phase

Three Phase

Voltage Rating

3 Phase WYE 120/208 VAC

Conductor Related

Number Of Wires

5-Wire

Wire Size

#14 AWG to #10 AWG

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

Listed to UL 498

Standards - RoHS Compliance Status

CM

Operational

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Configuration

Number Of Poles

4-Pole

Logistics

Carton Quantity

20