
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL45905
Unique Center Pin
Application
Catalog Number
HBL45905
Color
Environmental Conditions
EU RoHS Indicator
No
Item Type
Material
Thermoplastic
Material - Mounting Hardware
Screw Mounting
Number Of Poles
4-Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Specifications
Type
UPC
783585238050
Dimensions
3.28 in x 1.70 in x 1.27 in
Height
1.27 in
Length
3.28 in
Weight
0.3 lb
Width
1.7 in
Amperage Rating
20 A
Connectivity
Screw Terminals
Dielectric Strength
Withstands 2,000V minimum
Phase
Three Phase
Voltage Rating
3 Phase WYE 120/208 VAC
Number Of Wires
5-Wire
Wire Size
#14 AWG to #10 AWG
Environmental Conditions
EU RoHS Indicator
No
Industry Standard(s)
Listed to UL 498
Standards - RoHS Compliance Status
CM
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Number Of Poles
4-Pole
Carton Quantity
10