
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL45205
Variload® Twist-Lock® Devices - In many large plants and laboratories the number of circuits of different ratings and frequency is greater than the number of blade configurations available in conventional wiring devices. Prior to NEMA configuration standardization the solution was “Variload® Twist-Lock®” devices with four non-interchangeable center pin and slot configurations that can be assigned within the same premises to circuits of same voltage, frequency and supply (AC or DC), in accordance with NEC® 406.4(F) and 406.8 and with CE Code, Part I, Rule 26-700(3).
Unique Center Pin
Application
Catalog Number
HBL45205
Color
Environmental Conditions
EU RoHS Indicator
No
Item Type
Material
Thermoplastic
Material - Mounting Hardware
Screw Mounting
Number Of Poles
4-Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Specifications
Type
UPC
783585236537
Dimensions
3.28 in x 1.72 in x 1.27 in
Height
1.27 in
Length
3.28 in
Weight
0.3 lb
Width
1.72 in
Amperage Rating
30 A
Connectivity
Screw Terminals
Dielectric Strength
Withstands 2,000V minimum
Phase
Multi Phase
Voltage Rating
250 VDC/600 VAC
Number Of Wires
5-Wire
Wire Size
#14 AWG to #10 AWG
Environmental Conditions
EU RoHS Indicator
No
Industry Standard(s)
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Number Of Poles
4-Pole
Carton Quantity
10