HUBBELL CANADA
Image of HBL45115 Locking Devices, Twist-Lock®, VariLoad, Male Plug, 30A 250V DC/600V AC, 4-Pole 5-Wire Grounding, Non-NEMA, Screw Terminal, Black, Unique Center Pin

Locking Devices, Twist-Lock®, VariLoad, Male Plug, 30A 250V DC/600V AC, 4-Pole 5-Wire Grounding, Non-NEMA, Screw Terminal, Black, Unique Center Pin

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL45115

Locking Devices, Twist-Lock®, Variload®, Male Plug, 30A, 250V DC Max. and 600V AC Max. 50 - 400Hz, Non-NEMA

Variload® Twist-Lock® Devices - In many large plants and laboratories the number of circuits of different ratings and frequency is greater than the number of blade configurations available in conventional wiring devices. Prior to NEMA configuration standardization the solution was “Variload® Twist-Lock®” devices with four non-interchangeable center pin and slot configurations that can be assigned within the same premises to circuits of same voltage, frequency and supply (AC or DC), in accordance with NEC® 406.4(F) and 406.8 and with CE Code, Part I, Rule 26-700(3).

Heat resistant thermoset construction

Unique Center Pin

General

Application

Catalog Number

HBL45115

Color

Cord Range

0.625"-1.00"

Environmental Conditions

EU RoHS Indicator

No

Item Type

Material

Nylon

Material - Mounting Hardware

Cord Mounted

Number Of Poles

4-Pole

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Specifications

  • Assembly Screws - Brass
  • Blades - Brass
  • Cord Clamp - Zinc Plated Steel
  • Cover - Molded thermoset
  • Housing - Molded Thermoset
  • Terminal Screw - Brass

UPC

783585236513

Dimensions

Dimensions

3.79 in x 2.13 in x 2.13 in

Height

2.13 in

Length

3.79 in

Weight

0.4 lb

Width

2.13 in

Electrical Ratings

Amperage Rating

30 A

Connectivity

Screw Terminals

Dielectric Strength

Withstands 2,000V minimum

Phase

Multi Phase

Voltage Rating

250 VDC/600 VAC

Conductor Related

Number Of Wires

5-Wire Grounding

Wire Size

#14 AWG to #10 AWG

Certifications And Compliance

Environmental Conditions

EU RoHS Indicator

No

Industry Standard(s)

  • Certified to CSA C22.2 No.42
  • Listed to UL 498

Nema Rating

Non-NEMA

Operational

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Configuration

Cord Type

All Listed Portables

Number Of Poles

4-Pole

Logistics

Carton Quantity

10