
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL2613SW
Shrouded Watertight Construction
Application
Heavy Duty Industrial
Catalog Number
HBL2613SW
Color
Cord Range
0.360"-0.930" (9-24)
EU RoHS Indicator
Yes
Insulation
Item Type
Material
Composite
Material - Mounting Hardware
Cord Mounted
Number Of Poles
2-Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Specifications
Type
Connector Body
UPC
783585231624
Dimensions
2.57 in x 2.57 in x 4.40 in
Height
4.4 in
Length
2.57 in
Weight
0.55 lb
Width
2.57 in
Amperage Rating
30 A
Connectivity
Pressure Terminal Screws
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
125 V
Cable Range
0.360 - 0.930 in
Number Of Wires
3-Wire
Wire Size
#16 AWG to #8 AWG
EU RoHS Indicator
Yes
Industry Standard(s)
UL Listed, CSA Certified To Type 4, 4X And Type 12
Nema Rating
L5-30R
Standards - RoHS Compliance Status
CM
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Number Of Poles
2-Pole
Carton Quantity
10
Pallet Quantity
960