
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL2335SW
Standard Product
Application
Extra Heavy Duty Industrial
Catalog Number
HBL2335SW
Color
Gray, White
EU RoHS Indicator
Yes
Horsepower - Maximum
Insulation
Item Type
Material
Thermoplastic
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Specifications
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
Type
Flanged Inlet
UPC
783585231242
Dimensions
3.75 in x 3.75 in x 2.28 in
Height
2.28 in
Length
3.75 in
Weight
0.6 lb
Width
3.75 in
Amperage Rating
20 A
Connectivity
Screw Terminals
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
277 V
Number Of Wires
3-Wire
Wire Size
#16 AWG to #8 AWG
EU RoHS Indicator
Yes
Industry Standard(s)
UL Listed, CSA Certified To Type 4, 4X And Type 12
Nema Rating
L7-20P
Standards - RoHS Compliance Status
CM
Horsepower - Maximum
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
Number Of Poles
2-Pole
Carton Quantity
5