
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL2515SW
Shrouded Watertight Construction
Application
Extra Heavy Duty Industrial
Catalog Number
HBL2515SW
Color
Gray, White
EU RoHS Indicator
Yes
Insulation
Item Type
Material
Thermoplastic
Material - Mounting Hardware
Screw Mounting
Number Of Poles
4-Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Specifications
Type
Flanged Inlet
UPC
783585231563
Dimensions
3.75 in x 3.75 in x 2.44 in
Height
2.44 in
Length
3.75 in
Weight
0.7 lb
Width
3.75 in
Amperage Rating
20 A
Connectivity
Screw Terminals
Dielectric Strength
Withstands 2,000V minimum
Phase
3 Phase WYE
Voltage Rating
3 Phase WYE 120/208 VAC
Number Of Wires
5-Wire
Wire Size
#16 AWG to #8 AWG
EU RoHS Indicator
Yes
Industry Standard(s)
UL Listed, CSA Certified To Type 4, 4X And Type 12
Nema Rating
L21-20P
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Number Of Poles
4-Pole
Carton Quantity
5