
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL2625SW
Shrouded Watertight Construction
Application
Extra Heavy Duty Industrial
Catalog Number
HBL2625SW
Color
Gray
EU RoHS Indicator
Yes
Insulation
Item Type
Listings
Material
Thermoplastic
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Specifications
Type
Flanged Inlet
UPC
783585231723
Dimensions
3.75 in x 3.75 in x 2.27 in
Height
2.27 in
Length
3.75 in
Weight
0.6 lb
Width
3.75 in
Amperage Rating
30 A
Connectivity
Back Wired Screw Terminals
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
250 V
Number Of Wires
3-Wire
Wire Size
#16 AWG to #8 AWG
EU RoHS Indicator
Yes
Industry Standard(s)
UL Listed, CSA Certified To Type 4, 4X And Type 12
Nema Rating
L6-30P
Standards - RoHS Compliance Status
CM
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Number Of Poles
2-Pole
Carton Quantity
5
Pallet Quantity
1000