
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL2725SW
Shrouded Watertight Construction
Application
Catalog Number
HBL2725SW
Color
Gray
Environmental Conditions
EU RoHS Indicator
Yes
Insulation
Item Type
Material
Thermoplastic
Material - Mounting Hardware
Screw Mounting
Number Of Poles
3-Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Specifications
Type
UPC
783585231884
Dimensions
3.75 in x 3.75 in x 2.44 in
Height
2.44 in
Length
3.75 in
Weight
0.65 lb
Width
3.75 in
Amperage Rating
30 A
Connectivity
Back Wired Screw Terminals
Dielectric Strength
Withstands 2,000V minimum
Phase
Three Phase
Voltage Rating
250 V
Number Of Wires
4-Wire
Wire Size
#16 AWG to #8 AWG
Environmental Conditions
EU RoHS Indicator
Yes
Industry Standard(s)
UL Listed, CSA Certified To Type 4, 4X And Type 12
Nema Rating
L15-30P
Standards - RoHS Compliance Status
CM
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Number Of Poles
3-Pole
Carton Quantity
5