HUBBELL CANADA
Image of HBLCPIBL Locking Devices, Twist-Lock®,Insul-Lock™ Inline Connectors, 25 Amp, Power In, Blue

Locking Devices, Twist-Lock®,Insul-Lock™ Inline Connectors, 25 Amp, Power In, Blue

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLCPIBL

Locking Devices, Twist-Lock®,Insul-Lock™ Inline Connectors, 25 Amp, Power In, Blue

  • Impact-resistant thermoplastic construction
  • Industry standard mating
  • Color coded blue for power in
  • Multiple strain relief collets to accommodate cable range
  • Turn and latch feature prevents nuisance disconnects

General

Catalog Number

HBLCPIBL

EU RoHS Indicator

Contact Manufacturer

Item Type

UPC

783585539089

Dimensions

Dimensions

1.06 in x 1.06 in x 3.12 in

Height

3.12 in

Length

1.06 in

Width

1.06 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

50

Pallet Quantity

8000