HUBBELL CANADA
Image of HBLFC Locking female cable connector, power in, screw terminals

Locking female cable connector, power in, screw terminals

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLFC

Locking Female Connector, Screw Terminal

  • power in
  • screw terminals

General

Catalog Number

HBLFC

EU RoHS Indicator

Contact Manufacturer

Item Type

Number Of Poles

2-Pole

UPC

783585580852

Dimensions

Dimensions

3.17 in x 0.91 in x 0.91 in

Height

0.91 in

Length

3.17 in

Width

0.91 in

Conductor Related

Number Of Wires

3-Wire

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Configuration

Number Of Poles

2-Pole

Logistics

Carton Quantity

50

Pallet Quantity

8000