HUBBELL CANADA
Image of 4901L Locking Industrial Grade, Toggle Switches, General Purpose AC, Single Pole, 20A 120/277V AC, Back and Side Wired Key Guide, Packed with Key

Locking Industrial Grade, Toggle Switches, General Purpose AC, Single Pole, 20A 120/277V AC, Back and Side Wired Key Guide, Packed with Key

Brand: Bryant

Catalog ID: 4901L

Switches and Lighting Controls, Locking Industrial Grade,Toggle Switches, General Purpose AC, Single Pole, 20A 120/277V AC, Back and Side Wired, Black Key Guide, Packed with Key

  • Toggle
  • General Purpose AC
  • Single Pole
  • 20A 120/277V AC
  • Back and Side Wired

General

Application

Back and Side Wired

Catalog Number

4901L

Color

EU RoHS Indicator

No

Style

Single Pole

Type

Locking

UPC

781786623873

Electrical Ratings

Amperage Rating

20 A

Voltage Rating

120/277 VAC

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Carton Quantity

10

Pallet Quantity

4500